BA200, Shim Stock / Adapter Sleeves
Request a Quote
Brand:
Burndy
Catalog ID:
BA200
Shim Stock and Adapter Sleeves.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810405123
UPC 12 Digit
7818104051233
Dimensions
Dimension - Inside Diameter inch
0.111 in
Dimension - Length Overall inch
1 in
Dimension - Outside Diameter inch
0.156 in
Conductor Related
Conductor - Copper Solid Size
#10 AWG, #12 AWG, #14 AWG
Conductor - Copper Str Size
#12 AWG, #14 AWG
Conductor - Rod Size
#6 AWG STR & Sol
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
100
Resources and downloads
Specifications
Download All
BURNDY_BA200_Specsheet
BA200 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10052328-01