HUBBELL
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA212, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA212

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405239

UPC 12 Digit

7818104052399

Dimensions

Dimension - Inside Diameter inch

0.595 in

Dimension - Length Overall inch

1.25 in

Dimension - Outside Diameter inch

0.677 in

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Rod Size

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

100