HUBBELL
BUR_PPHID-264243_Shim
BUR_PPHID-264243_Shim

BA214, Shim Stock / Adapter Sleeves

Brand:

Burndy

Catalog ID:

BA214

Shim Stock and Adapter Sleeves.

Product details

General

UPC

781810405253

UPC 12 Digit

7818104052533

Dimensions

Dimension - Inside Diameter inch

0.700 in

Dimension - Length Overall inch

1.50 in

Dimension - Outside Diameter inch

0.811 in

Conductor Related

Conductor - Copper Str Size

250, 300, 350 kcmil

Conductor - Rod Size

500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

100