HUBBELL
BUR_PPHID-264244_SSMBCR25
BUR_PPHID-264244_SSMBCR25

BS2006, Single Shot - Two Cable ( 1 Continued and 1 Tap) to Ground Rod Mold

Brand:

Burndy

Catalog ID:

BS2006

One Shot Mold, Cables to Ground Rod, 6-8 AWG (Sol.), 8 AWG (St.), 5/8" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 5/8 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810405734

UPC 12 Digit

7818104057344

Conductor Related

Conductor - Copper Solid Size

8 AWG, 6 AWG

Conductor - Copper Str Size

8 AWG

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads