HUBBELL
BUR_PPHID-264244_SSMBCR1
BUR_PPHID-264244_SSMBCR1

BS2015, Single Shot Mold, Cable to Top of Ground Rod, 2/0-1/0 Solid, #1-1/0 AWG Stranded, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

BS2015

One Shot Mold, Cable to Top of Ground Rod, 2/0-1/0 (Sol.), 1-1/0 AWG (Str.), 5/8" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 5/8 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810405826

UPC 12 Digit

7818104058266

Conductor Related

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG

Conductor - Copper Str Size

1 AWG, 1/0 AWG

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads