HUBBELL
BUR_PPHID-264244_SSMBCR1
BUR_PPHID-264244_SSMBCR1
Discontinued

BS2019, Single Shot Mold, Horizontal Cable Terminal Through Top of Ground Rod, #1-2 AWG Solid, #2-3 AWG Stranded, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

BS2019

One Shot Mold, Horizontal Cable Terminal Through Top of Ground Rod, 1-2 AWG (Sol)/2-3 AWG (Str), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810405864

UPC 12 Digit

7818104058644

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG

Conductor - Copper Str Size

3 AWG;2 AWG

Conductor - Rod Size

3/4 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads