HUBBELL
BUR_PPHID-264244_SSMBCR24
BUR_PPHID-264244_SSMBCR24

BS2106, Single Shot Mold, 2 Parallel Through Cables to Top of Ground Rod, #3-4 AWG Solid, #4-6 AWG Stranded, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

BS2106

One Shot Mold, 2 Parallel Through Cables to Top of Ground Rod, 3-4 AWG (Sol.), 4-6 AWG (Str.), 5/8" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 5/8 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810406045

UPC 12 Digit

7818104060455

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG

Conductor - Copper Str Size

4 AWG, 6 AWG

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads