HUBBELL
BCS23
BCS23

BW48, Vertical Cable Down to Vertical Steel Surface Mold

Brand:

Burndy

Catalog ID:

BW48

Concentric Stranded Copper Mold Connector, BCS-23 Used To Join Vertical Cable Down To A Vertical Steel Surface.

Features: Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper

Product details

General

Application

For Joining Vertical Cable Down To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810438022

UPC 12 Digit

7818104380222

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads