text.skipToContent text.skipToNavigation

BW48

by Burndy 

Catalog ID: BW48

Concentric Stranded Copper Mold Connector, BCS-23 Used To Join Vertical Cable Down To A Vertical Steel Surface.

Features: Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper

Product Details

General

Application For Joining Vertical Cable Down To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810438022
UPC 12 Digit 7818104380222

Conductor Related

Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads