HUBBELL
Image of BGM3100 BGM3100, Prefabricated Grounding Wire Mesh, 3'x100', 12" Centers, #8 AWG
Image of BGM3100 BGM3100, Prefabricated Grounding Wire Mesh, 3'x100', 12" Centers, #8 AWG

BGM3100, Prefabricated Grounding Wire Mesh, 3'x100', 12" Centers, #8 AWG

Brand:

Burndy

Catalog ID:

BGM3100

3' X 100' Ground Mesh 12"Centers #8 AWG.

Product details

General

Material

Copper

Plated

N

Trade Name

GRIDMAX®

UPC 12 Digit

7818104680811

Dimensions

Dimension - Width inch

3 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads