HUBBELL
Image of GG223TN GG223TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated
Image of GG223TN GG223TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG223TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand:

Burndy

Catalog ID:

GG223TN

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube,4"-4-1/2" Pipe, Bolt size:1/2"; Tin Plated.

Product details

General

Catalog Number

GG223TN

Material

Copper Alloy, Cast, Tin Plated

Plated

Y

Plating Type

Tin Plated

U Bolt Type

236

UPC

621945455788

UPC 12 Digit

6219454557888

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

2.50 in

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Logistics

Minimum Pack Quantity

1

Resources and downloads