HUBBELL
WEEB-TC38_IMAGE
WEEB-TC38_IMAGE

WEEB-TC38, WEEB Single hole lug washer, 3/8" hardware NOT included

Brand:

Burndy

Catalog ID:

WEEB-TC38

Single-Hole Telecom WEEB® Washer.

  • For bonding lug to underlying coated metal surfaces in various applications (e.g. equipment racks, cabinets, servers, enclosures, cable trays, etc.
  • For use with 1-Hole HYLUG™ or equivalent connectors
  • Wire Range: #14 to #6 AWG
  • Coating Types: Paint, Powder Coating and similar
  • Coating Thickness: Maximum 5 Mils
  • WEEB-TC14: 1/4” Stud
  • WEEB-TC38: 3/8” Stud
  • Refer to detailed manual specifying proper hardware, torque, mounting information, and applicable lugs

Product details

General

Application

Telecom WEEB® Washer pierces through most nonconductive coatings and embed into the underlying metal creating a bonding connection between the lug and the coated metal component that it is installed on (e.g. equipment racks, cabinets, enclosures, cable tray, etc.).

Catalog Number

WEEB-TC38

Coating

Paint, Powder Coating or similar - 5 mils MAX thick

Connector

Use w/ most 2-Hole HYLUG™ or equivalent connectors

Material

304 Stainless Steel

Mounting Method

3/8" hardware

Torque Range

240 lbs

UPC

621945531246

Dimensions

Bolt Size

3/8 in

Conductor Related

Conductor - Copper Str Size Range

#14-6 AWG

Certifications And Compliance

Certification - UL Recognized

Y

Certified Listed

UL467 Recognized

Industry Standard(s)

UL467 Recognized

UL Listed

Yes

Logistics

Carton Quantity

1000