HUBBELL
Neutral_Image
Neutral_Image

N70-14-1 Neutral Bar Copper Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

N70-14-1

Copper Neutral Connectors, type: N, Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 12. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 12. Use with copper conductors Only. Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Easy to install

Product details

General

Catalog Number

N70-14-1

Material

Copper

UPC

192663024643

Resources and downloads

Specifications

Sales Drawings