HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X150HEB, 1/4" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X150HEB

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-21.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25X150HEB

Material

SILICON BRONZE

UPC

781810131862

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Length Overall inch

1.5 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads