38X150OSBBOX, 3/8" x 1-1/2" Oval Shank Bolt
Request a Quote
Brand:
Burndy
Catalog ID:
38X150OSBBOX
3/8 x 1.50 Oval Shank Bolt.
Product details
Resources and downloads
Product details
General
Connector Type
Bolt - Oval Shank
Installation Torque Recommended in-lb
240 LBS/in
Material
SILICON BRONZE
UPC
781810362020
UPC 12 Digit
7818103620200
Dimensions
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_HEBBOX_LineArt1