HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X600HAB, 5/8" x 6" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

62X600HAB

5/8 x 6.00 Aluminum Bolt.

Product details

General

Connector Type
Hexagonal Head Bolt
Material
ALUMINUM
UPC
781810133019

Dimensions

Dimension - B Length fraction
6 in
Dimension - B Length inch
6 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Length Overall inch
6 in
Dimension - Thread Size
5/11-11
Dimension - Threads per inch
11

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads