HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X500HSSBFT, 1/2" x 5" Hex Bolt, Stainless Steel, Fully Threaded

Brand:

Burndy

Catalog ID:

50X500HSSBFT

1/2" x 5.00" Stainless Steel Hex Head Bolt Fully Threaded.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X500HSSBFT

Material

STAINLESS STEEL

UPC

781810339596

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads