HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X350HEBET, 5/8" x 3-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

62X350HEBET

5/8 x 3.50 Electro Tin Hex Bolt.

Product details

General

Connector Type

Hexagonal Head Bolt

Material

SILICON BRONZE

UPC

781810435861

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.5 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

3.5 in

Dimension - Thread Size

5/11-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - UL Recognized

No

Logistics

Minimum Pack Quantity

1