HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X300HGSB, 1/2" x 3" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

50X300HGSB

1/2 x 3.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X300HGSB

Material

GALVANIZED STEEL

UPC

781810430798

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads