HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X100HGSB, 3/8" x 1" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

38X100HGSB

3/8 x 1.00 Galvanized Steel Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

38X100HGSB

Material

GALVANIZED STEEL

UPC

781810503782

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads