HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

44X200HEBBOX, 7/16" x 2" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

44X200HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2 IN L, 7/16 IN-14 Thread Size.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

44X200HEBBOX

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810819029

UPC 12 Digit

7818108190299

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

7/16

Dimension - Bolt Size inch

0.438 in

Dimension - Thread Size

7/16-14

Dimension - Threads per inch

14

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

19200

Resources and downloads