HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X325HEBBOX, 1/2" x 3-1/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

50X325HEBBOX

Silicon Bronze Hexagonal Head Bolt, 3.25 IN L, 1/2 IN-13 Thread Size.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

50X325HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810011652

UPC 12 Digit

7818100116522

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Length Overall inch

3.25 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

9800