HUBBELL
Image of UB388 Hardware
Image of UB388 Hardware

Hardware

Brand:

Burndy

Catalog ID:

UB388

BURNDY; DURIUM; UB; Features: The U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For electrical connections to pipe and rod; RoHS Compatible; Material: Silicon Bronze.

Product details

General

Connector Type

Bolt - U

Material

SILICON BRONZE

UPC

781810312605

UPC 12 Digit

7818103126055

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads