text.skipToContent text.skipToNavigation

31CHENBOX

by Burndy 

Catalog ID: 31CHENBOX

Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/16-18

Product Details

General

Connector Type Nut
Installation Torque Recommended in-lb 180 LBS/in
Material Bronze, Silicon (DURIUM is a trademark)
Trade Name DURIUM™
UPC 781810012376

Dimensions

Dimension - Bolt Size fraction 5/16
Dimension - Bolt Size inch 0.3125 in
Dimension - Outside Diameter inch 0.5 in
Dimension - Thread Size 5/16-18
Dimension - Threads per inch 18

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads