HUBBELL
Image of 62HSSNBOX 62HSSNBOX, 5/8" Hex Nut, Stainless Steel
Image of 62HSSNBOX 62HSSNBOX, 5/8" Hex Nut, Stainless Steel

62HSSNBOX, 5/8" Hex Nut, Stainless Steel

Brand:

Burndy

Catalog ID:

62HSSNBOX

5/8 Stainless Steel Hex Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62HSSNBOX

Connector Type

Nut

Material

STAINLESS STEEL

UPC

781810361191

UPC 12 Digit

7818103611911

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000