HUBBELL
Image of 75HANBOX 75HANBOX, 3/4" Hex Nut, Aluminum
Image of 75HANBOX 75HANBOX, 3/4" Hex Nut, Aluminum

75HANBOX, 3/4" Hex Nut, Aluminum

Brand:

Burndy

Catalog ID:

75HANBOX

3/4 Aluminum Hex Nut.

Product details

General

Connector Type

Nut

Material

ALUMINUM

UPC

781810311622

UPC 12 Digit

7818103116222

Dimensions

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Thread Size

3/4 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1