HUBBELL
PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-4

PWA1200NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWA1200NC

Allen Bradley PW Series Braking Modules, 0.21 Ohms, 1200 A, 240 V

Turn On Voltage - 375 Volts

Product details

General

Catalog Number

PWA1200NC

Peak Current

1800

Resistance Ohms

0.21 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

240 V

Electrical Ratings

Current / Amperage Rating

1200 A

Maximum Current Rating Amps Continuous

1200

Voltage Rating Description

240 V

Resources and downloads

Specifications