HUBBELL
PPHID_2539578_I
PPHID_2539578_I
PPHID-2539578-3

PWA150 | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWA150

Allen Bradley PW Series Braking Modules, 0.94 Ohms, 150 A, 240 V

  • Turn On Voltage - 375 Volts
  • Standard Crow Bar

Product details

General

Catalog Number

PWA150

Peak Current

400

Resistance Ohms

0.94 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

240 V

Electrical Ratings

Current / Amperage Rating

150 A

Maximum Current Rating Amps Continuous

150

Voltage Rating Description

240 V

Resources and downloads

Specifications

Installation Manuals