text.skipToContent text.skipToNavigation

PWA150NC | Allen Bradley PW Series Replacement Braking Module

By Powerohm 

Catalog ID: PWA150NC

By Powerohm
Catalog ID:  PWA150NC
Braking Module PW Series, 1.25 Ohms, 150 A, 240 V

  • Turn On Voltage - 375 Volts
  • More Options

    Product Details

    General

    Peak Current 300
    Resistance Ohms 1.25 Ohm
    Series PW - Rockwell 9 to 1200 Amps
    System Voltage 240 V

    Electrical Ratings

    Current / Amperage Rating 150 A