HUBBELL
PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-12

PWA600NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWA600NC

Allen Bradley PW Series Braking Module, 0.42 Ohms, 600 A, 240 V

Turn On Voltage - 375 Volts

Product details

General

Catalog Number

PWA600NC

Peak Current

900

Resistance Ohms

0.42 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

240 V

Electrical Ratings

Current / Amperage Rating

600 A

Maximum Current Rating Amps Continuous

600

Voltage Rating Description

240 V

Resources and downloads

Specifications