HUBBELL
PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-12

PWB600NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWB600NC

Allen Bradley PW Series Braking Module, 600 A, 0.83 Ohms, 480 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:750

Product details

General

Catalog Number

PWB600NC

Peak Current

900

Resistance Ohms

0.83 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

480 V

Dimensions

Length

20 in

Width

10 in

Electrical Ratings

Current / Amperage Rating

600 A

Maximum Current Rating Amps Continuous

600

Resources and downloads

Specifications