HUBBELL
PPHID_2539578_III
PPHID_2539578_III
PPHID-2539578-4

PWD900NC | Allen Bradley PW Series Replacement Braking Module

Brand:

Powerohm Resistors

Catalog ID:

PWD900NC

Allen Bradley PW Series Braking Modules, 0.81 Ohms, 900 A, 690 V

Turn On Voltage - 1090 Volts

Product details

General

Catalog Number

PWD900NC

Peak Current

1350

Resistance Ohms

0.81 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

690 V

Electrical Ratings

Current / Amperage Rating

900 A

Maximum Current Rating Amps Continuous

900

Voltage Rating Description

690 V

Resources and downloads

Specifications