HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58868004 5210 CONTACTOR SIZE 4 SPL 550V BO W/ LO

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58868004

TYPE 5210 DC CONTACTOR, 150 AMP, 230 VOLT, 1 POLE, NC, COPPER CONTACTS, SPECIAL 550 VOLT BLOWOUT COIL

Product details

General

Catalog Number

HC58868004

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

150 A

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

4

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing