HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58900704 BULL 5210, SZ5, 300 AMP CTR, N.C. AGWC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58900704

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.C., SILVER TUNGSTEN CARBIDE CONTACTS

Product details

General

Catalog Number

HC58900704

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

300 A

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

5

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing