HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58900708 TYPE 5210 SIZE 5 DC CONTACTOR, N.C. 550V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58900708

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.C., COPPER CONTACTS, SPECIAL 550 AMP BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections.
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base.
  • There is easy access to every part of the contactor.
  • Encapsulated Magnet Coil. Operating coils are designed in accordance with NEMA standards to withstand 110% of rated voltage continuously and to operate the contactor successfully at 80% of rated voltage.
  • Standard coil voltages are 115 VDC and 230 VDC. For other coil voltages consult the factory.
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life.
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips.
  • Power contact tips.
  • Copper contact tips are standard.
  • Silver-faced tips are available and are recommended for applications where the contactors remain closed for extended periods of time, such as manual magnetic disconnect switches.
  • Silver/tungsten/carbide tips are available for hard service applications.
  • Available in NEMA size 1-8, normally open and normally closed. Rugged Euclid™ contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing over 75 years of experience in design as well as manufacturing has been incorporated into these highly reliable units.

Product details

General

Catalog Number

HC58900708

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

300 A

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

5

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing