HUBBELL
ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59313104 BULL 5210 SIZE 1 N.O. 3 POLE 125V 25A BO

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59313104

TYPE 5210 DC CONTACTOR, 25 AMP, 115 VOLT, 3 POLES, N.O., COPPER CONTACTS, 25 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59313104

Number Of Poles

3

Series

5210

Type

NEMA Rated

UPC

782899000148

Dimensions

Dimensions

4.8 in x 4 in x 10.25 in

Height

10.25 in

Length

4.8 in

Width

4 in

Electrical Ratings

Current / Amperage Rating

25 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

1

Resources and downloads