HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59321102 BULL 5210 SIZE 2 N.O. 1 POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59321102

TYPE 5210 DC CONTACTOR, 50 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS, 50 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59321102

Number Of Poles

1

Series

5210

Type

NEMA Rated

UPC

782899000162

Dimensions

Dimensions

4.8 in x 4 in x 10.25 in

Height

10.25 in

Length

4.8 in

Width

4 in

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

2

Resources and downloads