text.skipToContent text.skipToNavigation

HC59321116

By Hubbell Industrial Controls 

Catalog ID: HC59321116

By Hubbell Industrial Controls
Catalog ID:  HC59321116
TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, 5 AMP BLOWOUT COIL

More Options

Product Details

General

Number Of Poles 1
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 50 A
Voltage Rating Description 230 V

Certifications and Compliance

Nema Rating 2

Resources and Downloads