HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59321126 BULL 5210 SIZE 2 N.O. 1 POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59321126

TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, 10 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59321126

Number Of Poles

1

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

2

Resources and downloads