HUBBELL
ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59322116 BULL 5210 SZ 2 N.O. 2 POLE, 50 AMP, 12V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59322116

TYPE 5210 DC CONTACTOR, 50 AMP, 12 VOLT, 2 POLES, N.O., COPPER CONTACTS, 50 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59322116

Number Of Poles

2

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

12 V

Certifications And Compliance

Nema Rating

2

Resources and downloads