HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59364016 TYPE 5210, SIZE 3 CONTACTOR

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59364016

TYPE 5210 DC CONTACTOR, 100 AMP, 12 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE

Product details

General

Catalog Number

HC59364016

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

100 A

Voltage Rating Description

12 V

Certifications And Compliance

Nema Rating

3

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing