HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59656861 SIZE 5A CONT,5210 W/50A NC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59656861

TYPE 5210 DC CONTACTOR, 400 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS, WITH 50 AMP N.C. CONTACT

Product details

General

Catalog Number

HC59656861

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

400 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

5A

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing