HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59800990 CONTACTOR SZ 8 5210 NC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59800990

TYPE 5210 DC CONTACTOR, 1350 AMP, 115 VOLT, 1 POLE, N.C., COPPER CONTACTS

Product details

General

Catalog Number

HC59800990

Number Of Poles

1

Series

5210

Type

NEMA Rated

Dimensions

Dimensions

15.8 in x 10.69 in x 22.26 in

Height

22.26 in

Length

15.8 in

Width

10.69 in

Electrical Ratings

Current / Amperage Rating

1350 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

8

Resources and downloads

Specifications

Engineering Drawing