HUBBELL
Cableform DC Contactor, SPST, NEMA 5, N.O., AG TIP, 230V
Cableform DC Contactor, SPST, NEMA 5, N.O., AG TIP, 230V

Cableform DC Contactor, SPST, NEMA 5, N.O., AG TIP, 230V

Brand:

Cableform

Catalog ID:

HCA66316NOAG230H

Cableform DC Contactor, SPST, NEMA 5, N.O., AG TIP, 230V

Product details

General

Catalog Number

HCA66316NOAG230H

DC Coil Voltage

230

Enclosure Type

NEMA 5

Series

Cableform A60 Series

Type

NEMA Rated

Electrical Ratings

Voltage Rating Description

234 V

Certifications And Compliance

Nema Rating

5

Resources and downloads