HUBBELL
ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91804201 TYPE 4291 MAG CONT 230V SIZE 2 50 A CSA

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91804201

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 50 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, OPEN PANEL CONSTRUCTION

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product details

General

Catalog Number

HC91804201

Series

4291 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

50 A

Certifications And Compliance

Contactor NEMA Rating

2

Nema Rating

NEMA 2