HUBBELL
ICD_4295OPEN_PRODIMAGE
ICD_4295OPEN_PRODIMAGE
ICD_4295c_PRODIMAGE

HC91813208 4295 MAGNET CONTLR SZ1 13-25A 230V W/ AI

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91813208

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 13-25 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, WITH ARC SUPPRESSION, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product details

General

Catalog Number

HC91813208

Series

4295 Euclid

Type

Automatic Discharge

Electrical Ratings

Current / Amperage Rating

13-25 A

Certifications And Compliance

Contactor NEMA Rating

1

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 1

Resources and downloads