ICD_PB2040_PRODIMAGE
ICD_PB2040_PRODIMAGE

HC80300101 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, ME2, ENCLOSURE, 3 HOLES

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC80300101

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBM, ME2, ENCLOSURE, 3 HOLES

Product details

General

Item Type
Enclosure
Material
Polymer
Series
2040-PBM

Dimensions

Dimensions
8.15 in x 3.437 in x 2.71 in
Height
2.71 in
Length
8.15 in
Width
3.437 in

Certifications And Compliance

Nema Rating
3, 3R, 4, 4X