HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

ABB-48431-092 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-092

ABB Braking Resistor, 8.5 Ohms, 937 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-48431-092

Enclosure Type

GCE3

Resistance Ohms

8.5 Ohm

Dimensions

Weight

12.5 lb

Electrical Ratings

Wattage

937 W

Resources and downloads

Specifications