HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

ABB-49173-005 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-49173-005

ABB Braking Resistor, 3.5 Ohms, 8500 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-49173-005

Enclosure Type

GCE15

Resistance Ohms

3.5 Ohm

Dimensions

Weight

44.2 lb

Electrical Ratings

Wattage

8500 W

Resources and downloads

Specifications