HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

P14494-41 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-41

ABB Braking Resistor for ACS150 and ACS350 Drives, 1050 W, 21 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

ABB

Available Options

Mill Galvanized

Catalog Number

P14494-41

Enclosure Style

NEMA 1

Resistance Ohms

21 Ohm

Dimensions

Length

21 in

Weight

12.5 lb

Electrical Ratings

Wattage

1050 W

Resources and downloads

Specifications